MultiplexedLCD project uses manually edited boot.tpl template.
When you open this project in newer versions of PSoC Designer, it may propose to update boot.tpl file to latest version. This will overwrite boot.tpl and break project operation.

If this happened, please do the following to restore project operation:

1. Open boot.tpl file in your favorite text editor
2. Locate the following section:

    org   24h                      ;PSoC Block DBB01 Interrupt Vector
    `@INTERRUPT_9`
    reti

3. Replace it with the following text

    org   24h                      ;PSoC Block DBB01 Interrupt Vector
    ljmp  _Timer_Interrupt
    ;`@INTERRUPT_9`
    reti

4. Save changes and close text editor.